??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NRB15-30GM50-E2-IO-C-V1 - Inductive Sensors
Bill of material
NRB15-30GM50-E2-IO-C-V1
Product Picture
MANUID
NRB15-30GM50-E2-IO-C-V1
Short Description
Inductive sensor NRB15-30GM50-E2-IO-C-V1
EAN
4050143377947
Manufacturer Type Description
NRB15-30GM50-E2-IO-C-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Housing coating
PTFE coated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
programmable/configurable
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
65 mm
Switch frequency
600.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.160
LENGTH
0.065
WIDTH
0.028
DEPTH
0.028
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models