??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NRB120 - Receptacles with Lead Wire - Receptacles Minimum Mounting Pitch 2.0mm
Bill of material
NRB120-W-400
Part No.
NRB120-W-400
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
Lead Wire Color Selectable
Lead Wire Length
mm
Lead Wire
Dia. 1.0 mm
Receptacles Used
NR120
Previews
3D
Dimension
2D
Download CAD models