??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
NRB - Bolt
Bill of material
207679 NRB-12/60
Part number
207679
Type
NRB-12/60
D1
12.000 mm
Thread
M6
L1
60.000 mm
L2
12.000 mm
L3
16.000 mm
Weight
0.017 kg
GTIN
4052568045654
Previews
3D
Dimension
2D
Download CAD models