??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR90 - Receptacles - NR90 Series
Bill of material
NR90-B
Part No.
NR90-B
Material
German Silver
Surface Treatment
Gold Plating on Nickel Undercoat
End Shape Selection
Matching Contact Probe
NP90SF, NP90
Min. Mounting Interval
3.5 mm
Press Fit Hole Size (Reference)
2.77~2.82 mm
Previews
3D
Dimension
2D
Download CAD models