??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR89 - Receptacles - NR89 Series
Bill of material
NR89-B
Part No.
NR89-B
Material
German Silver
Surface Treatment
Gold Plating on Nickel Undercoat
End Shape Selection
Matching Contact Probe
NP89SF, NP89
Min. Mounting Interval
4.5 mm
Press Fit Hole Size (Reference)
3.58~3.63 mm
Previews
3D
Dimension
2D
Download CAD models