??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR88 - Receptacles - NR88 Series
Bill of material
NR88
Part No.
NR88
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
Matching Contact Probe
NP88, NP88HD
Min. Mounting Interval
1.5 mm
Press Fit Hole Size (Reference)
1.08~1.09 mm
Previews
3D
Dimension
2D
Download CAD models