??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
NR84 - Receptacles - NR84 Series
Bill of material
NR84-A
Part No.
NR84-A
Material of Receptacle (E)
German Silver
Material of Receptacle (F)
Brass
Surface Treatment of Receptacle (E)
Gold Plating on Nickel Undercoat
Surface Treatment of Receptacle (F)
Gold Plating on Nickel Undercoat
End Shape Selection
Combination Contact Piece Probe
NP84SF, NP84, NP84HD
Mounting Pitch (min.)
3.0 mm
Mounting Hole for Press-Fitting (Reference)
2.41~2.46 mm
Previews
3D
Boyut
2D
CAD modeli indir