??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR68, NR68S - Receptacles - NR68, NR68S Series
Bill of material
NR68
Part No.
NR68
Type Selection
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
Matching Contact Probe
NP68SF, NP68
Min. Mounting Interval
1.4 mm
Press Fit Hole Size (Reference)
0.83~0.84 mm
Previews
3D
Dimension
2D
Download CAD models