??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR604 - Receptacles - NR604 Series
Bill of material
NR604-A
Part No.
NR604-A
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
End Shape Selection
Matching Contact Probe
NP604, TP604
Min. Mounting Interval
2.54 mm
Press Fit Hole Size (Reference)
1.78~1.79 mm
Previews
3D
Dimension
2D
Download CAD models