??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR58 - Receptacle - Built-In Type - Min. Pitch 1.0mm - NR58 Series
Bill of material
NR58
Part No.
NR58
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
Matching Contact Probe
NP58
Min. Mounting Interval
1.00 mm
Dimension of Mounting Hole for Pressure Fitting (Reference)
0.78~0.79 mm
Previews
3D
Dimension
2D
Download CAD models