??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR45T - Receptacles - Min. Mounting Pitch 1.7mm - NR45T Series
Bill of material
NR45T
Part No.
NR45T
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
Matching Contact Piece Probe
NP45SF, NP45, NP45HD
Min. Mounting Pitch
1.7 mm
Mounting Hole for Press-Fitting (Reference)
1.47~1.49mm mm
Previews
3D
Dimension
2D
Download CAD models