??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR45S - Receptacles - NR45S Series
Bill of material
NR45S-B
Part No.
NR45S-B
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
End Shape Selection
Matching Contact Probe
NP45S3SF, NP45S3
Mounting Pitch (min.)
1.7 mm
Mounting Hole for Press-Fitting (Reference)
1.39~1.41 mm
Previews
3D
Dimension
2D
Download CAD models