??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
NR45 - Receptacles - Min. Mounting Pitch 1.7mm - NR45 Series
Bill of material
NR45-B
Part No.
NR45-B
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
End Shape Selection
Matching Contact Piece Probe
NP45SF, NP45, NP45HD
Min. Mounting Pitch
1.7 mm
Mounting Hole for Press-Fitting (Reference)
1.39~1.41mm mm
Previews
3D
Boyut
2D
CAD modeli indir