??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR31S - Receptacle - Built-In Type - Min. Pitch 0.6mm - NR31S Series
Bill of material
NR31S
Part No.
NR31S
Material
Phosphor Bronze
Surface Treatment
Gold Plating on Nickel Undercoat
Matching Contact Probe
NP31, NP31HD
Min. Mounting Interval
0.7 mm
Dimension of Mounting Hole for Pressure Fitting (Reference)
0.47~0.48 mm
Previews
3D
Dimension
2D
Download CAD models