??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NR30SH - Receptacle - Min. Mounting Pitch 1.27mm - NR30SH Series
Bill of material
NR30SH-B
Part No.
NR30SH-B
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
Matching Contact Probe
NP30, NP30HD
Min. Mounting Interval
1.27 mm
Dimension of Mounting Hole for Pressure Fitting (Reference)
0.87~0.88 mm
Previews
3D
Dimension
2D
Download CAD models