??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
NPBT_H - PBT Plates - Hole Type
Bill of material
NPBT2H-20-20-10-F6-G4.5-N3
Part No.
NPBT2H-20-20-10-F6-G4.5-N3
Type Selection
Hole Type
Nominal
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T Selection
mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
Hole Selection
Pre-drilled Hole Nominal Diameter
mm
d
3.5 mm
d1
0.0 mm
h
0.0 mm
L (Insert Length)
mm
Hole Position from Left
XC 0.5mm Increment
mm
Hole Position from Bottom
YC 0.5mm Increment
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD