??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NP16 - Contact Probes - NP16 Series
Bill of material
NP16-A-S
Part No.
NP16-A-S
Tip Shape Selection
Shape Pattern of the Flange Selection
Material of Plunger
W1-9
Material of Barrel
Brass
Material of Spring
JIS-SWP
Material of Ball
Brass
Surface Treatment of Plunger
Rhodium Plating on Nickel Undercoat
Surface Treatment of Barrel
Gold Plating on Nickel Undercoat
Surface Treatment of Spring
Gold Plating
Surface Treatment of Ball
Gold Plating
Min. Mounting Interval
2.0 mm
Full Stroke
7.0 mm
Spring Pressure Initial
35 gf
Spring Pressure at 2/3 of the Stroke
170 gf
Allowable Current
4 A
Contact Resistance Value (at DC 100mA)
35 m ohm
Maintenance Cycle
0,3 mil. Times
Previews
3D
Dimension
2D
Download CAD models