??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BETE
Description
Nozzle MP - NOZZLE
Bill of material
M3/8125M-16
Manufacturer
BETE Fog Nozzle
Part No.
3/8MP125M@16
Series Name
MP
Connection type
Male Pipe Size
Connection Submethod
Flow Rating
Nozzle Type
Whirl
Spray Pattern
Full Cone
Spray Angle
Material
Approximate Orfice Diameter
0.125 Inch
Approx. Free Passage Dia.
0.125 Inch
K-Factor
0.416
Weight
0.19 lbs
Link For Model
Link for model
Previews
3D
Dimension
2D
Download CAD models