??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Thermokon
Description
NOVOS Touch - Room operating unit
Bill of material
735124 NOVOS Touch Temp_rH RS485 Modbus
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
Application/type
Room operating unit
Operating functions
setpoint adjustment temperature, fan stage adjustment, presence detection, light ON/OFF/DIM, blind UP/DOWN/SET, setup scenarios, ECO function, showing measured value and history
Operating elements
touch screen
Configuration
Thermokon app, uConfig, BUS
Input
1x input for floating contact
Network technology
RS485 Modbus
Data transmission
RTU, half-duplex, baud rate 9.600, 19.200, 38.400 or 57.600, parity: none (2 stop bits), even or odd (1 stop bit)
Operating range temperature
0 - +50
Accuracy temperature
±0,5 K (typ. at 21 °C), within default measuring range
Output signal temperature
0..+50 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C -50..+50 | 0..+50 | -20..+80 | -15..+35 °C, optionally configurable
Operating range humidity
max. 85% rH non-condensing
Measuring range humidity
Accuracy humidity
Measuring range CO2
Accuracy CO2
Measuring VOC mixed gas
Power supply
24 V = (±10%) SELV, 24 V ~ (±10%) SELV
Power consumption
typ. 2,5 W (24 V =), 5 VA (24 V ~)
Display
TFT 4,8", 1120x480 px, capacitive touch technology
Enclosure
NOVOS Touch, PC V0, cover glass, with thermal separation and sensor channel
Colour
pure white, with design cover NOVOS Touch glass black
Protection IP
IP30, according to EN 60529
Connection
tool-free mountable spring clamp, max. 1,5 mm², cable entry via rear opening, predetermined breaking point (bottom) or drilling mark (top)
Mounting
flush-mounted on standard EU box (Ø=60 mm), surface-mounted flat on base using adhesive foil or screws, base part can be mounted and wired separately
Packaging
170 x 110 x 45
Previews
3D
2D
Download CAD models