??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Thermokon
Description
NOVOS 7 - Room operating unit
Bill of material
735025 NOVOS 7 Temp_rH RS485 Modbus
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
Application/type
Room operating unit
Operating functions
setpoint adjustment temperature, fan stage adjustment, presence detection, light ON/OFF/DIM, blind UP/DOWN/SET, setup scenarios, ECO function, showing measured value and history
Operating elements
rotary push button, 4 favourite buttons
Configuration
Thermokon app, uConfig, BUS
Input
1x input for floating contact
Network technology
RS485 Modbus
Data transmission
RTU, half-duplex, baud rate 9.600, 19.200, 38.400 or 57.600, parity: none (2 stop bits), even or odd (1 stop bit)
Operating range temperature
0 - +50
Accuracy temperature
±0,5 K (typ. at 21 °C), within default measuring range
Output signal temperature
0..+50 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C -50..+50 | 0..+50 | -20..+80 | -15..+35 °C, optionally configurable
Operating range humidity
max. 85% rH non-condensing
Measuring range humidity
Accuracy humidity
Measuring range CO2
Accuracy CO2
Measuring VOC mixed gas
Power supply
24 V = (±10%) SELV, 24 V ~ (±10%) SELV
Power consumption
typ. 2 W (24 V =), 4 VA (24 V ~)
Display
TFT 3,5", 320x480 px
Enclosure
NOVOS 7, PC V0
Colour
pure white
Protection IP
IP30, according to EN 60529
Connection
tool-free mountable spring clamp, max. 1,5 mm², cable entry via rear opening, predetermined breaking point (bottom) or drilling mark (top)
Mounting
flush-mounted on standard EU box (Ø=60 mm), surface-mounted flat on base using adhesive foil or screws, base part can be mounted and wired separately
Packaging
170 x 110 x 45
Previews
3D
2D
Download CAD models