suomi
français
Nederlands
English
품질보증 정보
카탈로그: Novoferm
생성됨: 15.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Novoferm
NovoFold3000x3000(architecture,350,1,1,2,1.2, Standard,2,131,69,GFA TS971)
Novoferm
Powered by
CAD모델 선택
{novoferm/novofold_asmtab.prj},{NB=NovoFold3000x3000(architecture,350,1,1,2,1.2, Standard,2,131,69,GFA TS971)},{IDNR=NovoFold},{TYP=Falttor},{LODDEST=architecture},{LODLEVEL=350},{AN=1},{VFF=1},{CB=2},{BH=1.2},{B=3000},{H=3000},{UB= Standard},{ABH=2},{AB=131},{PC=131},{TB=69},{SB=GFA TS971},{HMAX=6000},{PPATH=assemblies/novofold_asmtpl.prj},{INFO=Specification text},{INFOPDF=Info PDF},{PDFTECH=Dimensions and installation}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Novoferm
Description
NovoFold - Folding door
Bill of material
NovoFold3000x3000(architecture,350,1,1,2,1.2, Standard,2,131,69,GFA TS971)
Order Number
NovoFold (B=3000 x H=3000)
Order number
NovoFold
Type
Folding door
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
350
300
350
300
Drive
standard drive within the side guides
Drive with frequency inverter
standard drive on the side
standard drive within the side guides
Drive with frequency inverter
standard drive on the side
Various window and insect netting
with one row of windows
with two rows of windows
without
with one row of windows
with two rows of windows
without
Switch
RH
LH
RH
LH
Door curtain thickness
900 g/m2
900 g/m2
mm
Width
mm
값 입력 B
Width
mm
cm
inch
ft
확인
Height
mm
값 입력 H
Height
mm
cm
inch
ft
확인
bottom beam
Standard
cover profile colour
Standard
custom colour
Standard
custom colour
Top hood
RAL 7011 ✔
RAL 7011
Profile RAL
RAL 7011 ✔
RAL 7011
Door leaf
RAL 5002 ✔
RAL 5002
RAL 5002
RAL 5015
RAL 5015
RAL3002
RAL3002
RAL 7038
RAL 7038
RAL 6026
RAL 6026
RAL 2004
RAL 2004
RAL 1003
RAL 1003
RAL 9005
RAL 9005
RAL 9016
RAL 9016
Control and operation
GFA TS971
GFA TS981
GFA TS971
GFA TS981
Specification text
정보
Specification text
Datasheet PDF
Info PDF
Dimensions
Dimensions and installation
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성