??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
NOOSF, NKOSF - Knurled Knobs L Dimension Specified Type
Bill of material
NOOSF5-10
Part No.
Type Selection
Material
303 Stainless Steel
Surface Treatment
Buffing + Hairline
M (Coarse)
L Selection (1mm Increment for Specified)
mm
Enter value for LS
L Selection (1mm Increment for Specified)
mm
cm
inch
ft
D
mm
d
0 mm
A
mm
H
0.0 mm
S
0.0 mm
l
mm
Previews
3D
Dimension
2D
Download CAD models