??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Non-standard Modular belt with Roller - T-3000 Series
Bill of material
T-3000 Non-standard Modular belt with Roller-N:1-T:0-L:1
Model
T-3000 Non-standard Modular belt with Roller
Series
T-3000 Series
Apply to
it is suitable for heat shrinkable package products conveying, and is widely used in packaging machine conveying industry
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene(PP)
Modular belt work load (25°C)
POM is 36000N/M
Modular Belt/Roller Color
Brown
Weight
26.70 kg/m^2
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
100 mm
The multiply of standard pitch
Modular belt width
Non-standard Modular belt Width: W=100*N+25*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models