??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Non-standard Modular belt with Brush - T-3100 Series
Bill of material
T-3100 Non-standard Modular belt with Brush-N:1-T:0-L:1
Model
T-3100 Non-standard Modular belt with Brush
Series
T-3100 Series
Application
it is suitable for potato, peanut cleaning machine.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C ; Polypropylene(PP), operating temperature +1°C~+98°C
Pin material
Polypropylene(PP)
Modular belt work load (25°C)
POM is 28000N/M ; PP is 16000N/M
Modular Belt Color
Brown/White
Note
The brush height can be decided by clients' needs.
Weight
(POM) 8.8kg/m^2,(PP) 5.7kg/m^2
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
85 mm
The multiply of standard pitch
Modular belt width
Non-standard Modular belt Width: W=85*N+17*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей