??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Non-standard Flush Grid Modular Belt with Flight - T-2000 Series
Bill of material
T-2000 Non-standard Flush Grid Modular Belt with Flight-N:0-T:0-H:10-Y:2-E:1-M:25.4
Model
T-2000 Non-standard Flush Grid Modular Belt with Flight
Apply to
Mainly suitable for light duty elevating and conveying
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
152.40 mm
Standard Height of Flight and sidewall
Progress option
Modular belt length : L=2Y*27.94
111.76
Progress option
The centre distance between two cleats : K=2P*E
55.88
The distance between belt side and cleat
Modular belt width
Non-standard Modular belt Width: W=152.4+76.2*N+13.85*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей