T-1600 Non-standard Flush Grid Modular belt with Flight and Sidewall-N:1-T:0-K:1-H:25-M1:18.5-M2:12.3
LILAI Chain
T Series Modular Belt
T-1600 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_1600_series/t_1600_ftbsmbc_no_asmtab.prj},{NB=T-1600 Non-standard Flush Grid Modular belt with Flight and Sidewall-N:1-T:0-K:1-H:25-M1:18.5-M2:12.3},{MODEL=T-1600 Non-standard Flush Grid Modular belt with Flight and Sidewall},{SERIES=T-1600 Series},{APPLYTO=Mainly used in light duty elevating conveyor},{N=1},{T=0},{K=1},{H=25},{M1=18.5},{M2=12.3},{MBT=Non-standard Modular belt Width: W=76.2*N+12.7*T},{PPATH=t_1600_ftbsmbc_no/assembly/t_1600_ftbsmbc_no_asmtpl.prj},{REMARK=Before order the modular belt, please check with the sales about the modular belt acturally width.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Non-standard Flush Grid Modular belt with Flight and Sidewall - T-1600 Series
Bill of material
T-1600 Non-standard Flush Grid Modular belt with Flight and Sidewall-N:1-T:0-K:1-H:25-M1:18.5-M2:12.3
Model
T-1600 Non-standard Flush Grid Modular belt with Flight and Sidewall
Series
T-1600 Series
Apply to
Mainly used in light duty elevating conveyor
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
76.2
mm
The centre distance between two cleats
Standard Height of Flight
25
50
25
50
mm
The distance between belt side and sidewall : M1=18.5+12.7*S1
18.5
18.5
mm
The distance between belt side and sidewall : M2=12.3+12.7*S2
12.3
12.3
mm
Modular belt width
Non-standard Modular belt Width: W=76.2*N+12.7*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성