??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
LILAI Chain
Description
Non-standard Flat top modular belt with Gap Flight - T-2000 Series
Bill of material
T-2000 Non-standard Flat top modular belt with Gap Flight-N:0-T:0-Y:2-H:10-E:1-M:25.4-C:20
Model
T-2000 Non-standard Flat top modular belt with Gap Flight
Series
T-2000 Series
Apply to
Mainly used for sorting various kinds of products.
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
152.40 mm
Progress option
Standard Flight Height
The multiply of standard pitch
111.76
Progress option
The centre distance between two cleats : K=2P*E
55.88
The distance between belt side and cleat
The distance between one Row Cleats
Modular belt width
Non-standard Modular belt Width: W =152.4+76.2*N+13.85*T
Aperçus 3D
3D
2D
Modèles CAO générés