??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Non-standard Flat Top Modular Belt with Flight and Sidewall - T-2000 Series
Bill of material
T-2000 Non-standard Flat Top Modular Belt with Flight and Sidewall-N:0-T:0-Y:2-E:1-M:24.1
Model
T-2000 Non-standard Flat Top Modular Belt with Flight and Sidewall
Series
T-2000 Series
Apply to
it is suitable for elevating conveying.
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Standard Height of Flight and sidewall
50
Progress option
The multiply of standard pitch
111.76
Progress option
The centre distance between two cleats : K=2P*E
55.88
Modular belt width
152.40 mm
The distance between belt side and sidewall
Modular belt width
Non-standard Modular belt Width: W=152.4+76.2*N+13.85*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models