??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Angle Block 30° - Series 40/50
Bill of material
79.01.0062
Article number
79.01.0062
Description
Angle Block 30°
Material
Aluminium
Surface
tumbled
Measure
40 x 40 x 38.3 mm
Colour
Alu natural
Previews
3D
Размер
2D
Сваляне на CAD модели