??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Motovario
Description
NMRVPL - Worm geared motor with torque limiter
Bill of material
NMRVPL 063 7.5 160x14 25 D NO NO - - - - NO NO - --(--------)
Size
Ratio
Output hole shaft (d)
Input PAM flange
Torque limiter position
Double input shaft
Output flange
Output flange dimension (d)
-
Output flange position
Torque arm
Pos. torque arm
Cover
Motor/Inverter Motor
Motor size
Sign
Cooling
-
Motor execution
-
Supply
Speed Range
Rpm
Power Group
Manual Adjustment Control
Expansion modules
Break type
Brake power supply
-
Brake rectifier
Accessories
Terminal box cover
-
Fan cover
-
Pos. terminal box
A
mm
AC
- mm
BB
mm
BM
mm
BM1
- mm
B1
- mm
D
mm
DM
mm
DM1
- mm
j6
- mm
E
- mm
F
FF
-
G
mm
GG
DG
mm
G1
mm
G3
mm
H
mm
H1
mm
I
mm
K
mm
KE
L
mm
LB
- mm
LL
- mm
LM
mm
M
mm
N
mm
N1
mm
O
mm
P
mm
PM
mm
PM1
- mm
Q
mm
R
mm
S
mm
SS
mm
S1
mm
TM
mm
TM1
- mm
TT
mm
T1
- mm
T2
mm
T3
mm
V
mm
W
45° °
Previews
3D
Dimension
2D
Download CAD models