??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Motovario
Description
NMRVP - Worm geared motor
Bill of material
NMRVP 075 160x14 28 NO NO - - NO - - - NO NO - ---(---------------)
Size
Input PAM flange
Output hole shaft (d)
Double input shaft
Output flange
Output flange dimension (d)
-
Output flange position
Output shaft
Output shaft position
Torque arm
Pos. torque arm
Cover
Motor/Inverter Motor
Motor size
Sign
Motor execution
-
Supply
Speed Range
Rpm
Power Group
Manual Adjustment Control
Expansion modules
Cooling
Rear shaft (d*l)
Devices
Encoder
Break type
Brake power supply
Brake rectifier
Accessories
Forced ventilation
mm
Fan cover
Terminal box cover
-
Pos. terminal box
A
mm
AC
- mm
B
- mm
BB
mm
BM
mm
BM1
-
B1
- mm
D
mm
DM
mm
DM1
-
j6
- mm
E
- mm
F
FF
-
G
mm
G1
mm
G3
mm
H
mm
H1
mm
I
mm
K
mm
KE
L
mm
LB
- mm
LL
- mm
M
mm
N
mm
N1
mm
O
mm
P
mm
PM
mm
PM1
- mm
Q
mm
R
mm
S
mm
S1
mm
T
mm
TM
mm
TM1
- mm
TT
mm
T1
- mm
V
mm
W
45° °
Previews
3D
Dimension
2D
Download CAD models