??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Motovario
Description
NMRVP/NMRVP - Combined worm geared motor
Bill of material
NMRVP-NMRVP 040-090 100 (10x10) AS1 140x11 18 NO 35 NO NO - - NO - - - NO NO - --(--------)
Size
Ratio
Design
Input PAM flange
Output hole shaft gear unit 1 (d)
Double input shaft gear unit 1
Output hole shaft gear unit 2 (d)
Double input shaft gear unit 2
Output flange gear unit 2
Output flange dimension gear unit 2 (d)
-
Output flange position gear unit 2
Output shaft gear unit 2
Output shaft position gear unit 2
Torque arm gear unit 2
Torque arm position gear unit 2
Cover gear unit 2
Motor/Inverter Motor
Motor size
Sign
Cooling
-
Motor execution
-
Supply
Speed Range
Rpm
Power Group
Manual Adjustment Control
Expansion modules
Break type
Brake power supply
-
Brake rectifier
Accessories
Terminal box cover
-
Fan cover
-
Pos. terminal box
A
mm
AC
- mm
B
mm
BB
mm
BM
- mm
D
mm
DM
- mm
E
- mm
F
- mm
G1
mm
H
mm
H2
mm
I
mm
I2
mm
L
- mm
N2
mm
LB
- mm
R
mm
PM
- mm
R2
mm
T
mm
TM
- mm
TT
mm
Z
mm
~ Weight without motor
kg
Previews
3D
Dimension
2D
Download CAD models