??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Motovario
Description
NMRL/H - Worm gear reducer with pre-stage and torque limiter
Bill of material
NMRL_H A31/050 22.08 (2.94x7.5) 71 B5 140x14 BS 25 1 1 - 1 3 0 0 NO - --
Size
A31/050
Ratio
Input PAM flange
Connection
140x14
Design
Output hole shaft (d)
25
Double input shaft
Output flange
mm
Output flange dimension (d)
-
Output flange position
mm
Torque arm
mm
Pos. torque arm
mm
Cover
mm
Motor type
Motor size
Ident number
Pos. terminal box
G
160 mm
G2
32 mm
PM
160 mm
DM
14 mm
B
5 mm
TM
16.3 mm
Previews
3D
Dimension
2D
Download CAD models