??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMN10-12GH50-E2-V1 - Inductive Sensors
Bill of material
NMN10-12GH50-E2-V1
Product Picture
MANUID
NMN10-12GH50-E2-V1
Short Description
Inductive sensor NMN10-12GH50-E2-V1
EAN
4050143226696
Manufacturer Type Description
NMN10-12GH50-E2-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
10 mm
Housing coating
Uncoated
Material of the active surface
Metal film
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4435
Length of sensor
60 mm
Switch frequency
400.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CN
WEIGHT
0.030
LENGTH
0.060
WIDTH
0.011
DEPTH
0.011
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models