??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NMCSHL, NMCSHLS - Air Couplers - Miniature Type - L-Shape Tube Mounting Socket
Bill of material
NMCSHL4
Part No.
NMCSHL4
Material
Surface Treatment
Electroless Nickel Plating
Material of Seal
Nitrile Rubber (NBR)
Operating Temperature Range (deg Celsius)
-20~60
Applicable Fluid
Air
Maximum Operating Pressure
1.0 (10) MPa(kgf/cm2)
Pressure Resistance
1.5 (15) MPa(kgf/cm2)
No.
4
Tube Inner Dia.
4 mm
L
29 mm
C
24 mm
E
18 mm
A
8 mm
D
9.5 mm
T
4.8 mm
H Width Across Flats
9 mm
B Inner Dia.
2.4 mm
Mass
15.2 g
Previews
3D
Dimension
2D
Download CAD models