??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NMCSHB, NMCSHBS - Air Couplers Miniature Type Socket Panel Mounting Socket
Bill of material
NMCSHB4
Part No.
NMCSHB4
Material
Surface Treatment
Electroless Nickel Plating
Material of Seal
Nitrile Rubber (NBR)
Operating Temperature Range (deg Celsius)
-20~60
Applicable Fluid
Air
Maximum Operating Pressure
1.0 (10) MPa(kgf/cm2)
Pressure Resistance
1.5 (15) MPa(kgf/cm2)
No.
4
Tube Inner Dia.
4 mm
L
35 mm
C
15 mm
A
8 mm
D
9.5 mm
T
4.8 mm
H1 Width Across Flats
11 mm
B Inner Dia.
2.4 mm
F
1 mm
J
7 mm
H2 Width Across Flats
9 mm
Mass
11.6 g
Previews
3D
Dimension
2D
Download CAD models