??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
NMCPHL, NMCPHLS - Air Couplers - Miniature Type - L-Shape Tube Mounting Plug
Bill of material
NMCPHL4
Part No.
NMCPHL4
Material
Surface Treatment
Electroless Nickel Plating
Material of Seal
Nitrile Rubber (NBR)
Operating Temperature Range (deg Celsius)
-20~60
Applicable Fluid
Air
Maximum Operating Pressure
1.0(10) MPa(kgf/cm2)
Pressure Resistance
1.5(15) MPa(kgf/cm2)
No.
4
Tube Inner Dia.
4 mm
L
22.5 mm
C
17.5 mm
A
8 mm
E
18 mm
T
4.8 mm
H Width Across Flats
8 mm
B Inner Dia.
2.4 mm
Mass
9.4 g
Previews
3D
Dimension
2D
Download CAD models