??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
NMCPH, NMCPHS - Air Couplers - MiniatureType - Tube Mounting Plug
Bill of material
NMCPH2.5
Part No.
Material
Surface Treatment
Electroless Nickel Plating
Material of Seal
Nitrile Rubber (NBR)
Operating Temperature Range (deg Celsius)
-20~60
Applicable Fluid
Air
Maximum Operating Pressure
1.0(10) MPa(kgf/cm2)
Pressure Resistance
1.5(15) MPa(kgf/cm2)
No.
Tube Inner Dia.
mm
L
mm
C
9.2 mm
A
mm
T
mm
H
6 mm
B Inner Dia.
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models