??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB8-30GM85-US-FE-V93 - Inductive Sensors
Bill of material
NMB8-30GM85-US-FE-V93
Product Picture
MANUID
NMB8-30GM85-US-FE-V93
Short Description
Inductive sensor NMB8-30GM85-US-FE-V93
EAN
4050143264575
Manufacturer Type Description
NMB8-30GM85-US-FE-V93
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Housing coating
Uncoated
Material of the active surface
Metal film
Voltage type
AC/DC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
71 mm
Switch frequency
10.000 Hz
Design of electrical connection
Connector 7/8 Inch
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.220
LENGTH
0.090
WIDTH
0.030
DEPTH
0.090
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models