??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB8-30GM65-E0-FE-V1 - Inductive Sensors
Bill of material
NMB8-30GM65-E0-FE-V1
Product Picture
MANUID
NMB8-30GM65-E0-FE-V1
Short Description
Inductive sensor NMB8-30GM65-E0-FE-V1
EAN
4050143297818
Manufacturer Type Description
NMB8-30GM65-E0-FE-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
8 mm
Housing coating
Uncoated
Material of the active surface
Metal film
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
65 mm
Switch frequency
10.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.160
LENGTH
0.076
WIDTH
0.103
DEPTH
0.032
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models