??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB6-F104M-E2-FE-200MM-V1 - Inductive Sensors
Bill of material
NMB6-F104M-E2-FE-200MM-V1
Product Picture
MANUID
NMB6-F104M-E2-FE-200MM-V1
Short Description
Inductive sensor NMB6-F104M-E2-FE-200MM-V1
EAN
4050143131020
Manufacturer Type Description
NMB6-F104M-E2-FE-200MM-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
6 mm
Housing coating
Uncoated
Voltage type
DC
Width of sensor
20 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
stainless steel - 1.4305
Length of sensor
32 mm
Height of sensor
8 mm
Switch frequency
20.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.030
LENGTH
0.177
WIDTH
0.090
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models