??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB3-8GM35-E0-150MM-V3 - Inductive Sensors
Bill of material
NMB3-8GM35-E0-150MM-V3
Product Picture
MANUID
NMB3-8GM35-E0-150MM-V3
Short Description
Inductive sensor NMB3-8GM35-E0-150MM-V3
EAN
4050143096923
Manufacturer Type Description
NMB3-8GM35-E0-150MM-V3
Maximum operating ambient temperature
75.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
3 mm
Housing coating
Uncoated
Material of the active surface
Metal film
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
35 mm
Switch frequency
360.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.030
LENGTH
0.010
WIDTH
0.110
DEPTH
0.145
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD