??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB3-8GM23-Z4-C-850MM-V1 - Inductive Sensors
Bill of material
NMB3-8GM23-Z4-C-850MM-V1
Product Picture
MANUID
NMB3-8GM23-Z4-C-850MM-V1
Short Description
Inductive sensor NMB3-8GM23-Z4-C-850MM-V1
EAN
4050143266050
Manufacturer Type Description
NMB3-8GM23-Z4-C-850MM-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
3 mm
Housing coating
Uncoated
Material of the active surface
Metal film
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
23 mm
Switch frequency
5.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.060
LENGTH
0.180
WIDTH
0.070
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models