??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB2-F76M-E2-FE-150MM-V3 - Inductive Sensors
Bill of material
NMB2-F76M-E2-FE-150MM-V3
Product Picture
MANUID
NMB2-F76M-E2-FE-150MM-V3
Short Description
Inductive sensor NMB2-F76M-E2-FE-150MM-V3
EAN
4050143453238
Manufacturer Type Description
NMB2-F76M-E2-FE-150MM-V3
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-10.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Voltage type
DC
Width of sensor
7.9 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
stainless steel - 1.4305
Length of sensor
30 mm
Height of sensor
5.5 mm
Switch frequency
80.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.010
LENGTH
0.025
WIDTH
0.005
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型