??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB2-12GM85-US-C-FE-V12 - Inductive Sensors
Bill of material
NMB2-12GM85-US-C-FE-V12
Product Picture
MANUID
NMB2-12GM85-US-C-FE-V12
Short Description
Inductive sensor NMB2-12GM85-US-C-FE-V12
EAN
4050143452682
Manufacturer Type Description
NMB2-12GM85-US-C-FE-V12
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Metal film
Voltage type
AC/DC
Design of control element
Diameter of sensor
12 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
85 mm
Switch frequency
30.000 Hz
Design of electrical connection
Connector 1/2 Inch
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.040
LENGTH
0.087
WIDTH
0.017
DEPTH
0.017
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型