??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB15-30GM65-Z4-V1 - Inductive Sensors
Bill of material
NMB15-30GM65-Z4-V1
Product Picture
MANUID
NMB15-30GM65-Z4-V1
Short Description
Inductive sensor NMB15-30GM65-Z4-V1
EAN
4050143198351
Manufacturer Type Description
NMB15-30GM65-Z4-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
0.00 °C
mechanical installation conditions
flush
Switching distance
15 mm
Housing coating
Uncoated
Material of the active surface
Metal film
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
65 mm
Switch frequency
150.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.150
LENGTH
0.107
WIDTH
0.055
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型