??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB10-18GM55-Z4-C4-300MM-V1 - Inductive Sensors
Bill of material
NMB10-18GM55-Z4-C4-300MM-V1
Product Picture
MANUID
NMB10-18GM55-Z4-C4-300MM-V1
Short Description
Inductive sensor NMB10-18GM55-Z4-C4-300MM-V1
EAN
4050143198429
Manufacturer Type Description
NMB10-18GM55-Z4-C4-300MM-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Housing coating
Uncoated
Material of the active surface
Metal film
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
55 mm
Switch frequency
1.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.070
LENGTH
0.070
WIDTH
0.065
DEPTH
0.009
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models