??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
NLTD8-45, HBLTD8-45 - Brackets - 8-45 Series, Thick Brackets, 2 Slots, 4 Holes
Bill of material
NBLTD8-45
Part Number
Type Selection
Material
Surface Treatment
Clear Anodizing
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
163 g
Applicable Bolt
CBM8-20
No. of Bolts
4
Applicable T-Nut
HNTT8-8
No. of T-Nuts
4
Allowable Load
2940 N
Previews
3D
Dimension
2D
Download CAD models