??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NKXR15_50Z - Needle roller and thrust cylindrical roller combination without inner ring
Bill of material
NKXR15Z
Code
TYPE
Combination of rolling needles and reasoning cylindrical rollers
TYPE
Postcode
Z ( With Cover )
National standard material
GCr15
Quite material
SUJ2
d
mm
D
24 mm
L
23 mm
T
9 mm
r(min)
0.3 mm
D1
29.0 mm
V
6.5 mm
a
23.7 mm
Radial Load Rating (Dynamic)Kn
10.7 KN
Radial Load Rating (Static)KN
12.7 KN
Axial Load Rating (Dynamic)KN
14.4 KN
Axial Load Rating (Static)Kn
28.5 KN
Allowable Speed
7800 r/min
Ds(min)
25 mm
min
17 mm
max
0.3 mm
max
0.3 mm
Weight (Reference)
52.6 g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models