??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NKX10_60Z - No Inner Ring
Bill of material
NKX10Z
Code
TYPE
Roller pin+Thrust ball
TYPE
Post Code
Z ( With Cover )
International Material
GCr15
Quite material
SUJ2
d
10 mm
D
19 mm
L
23 mm
T
9 mm
r(min)
0.3 mm
D1
25.0 mm
V
6.5 mm
a
19.7 mm
Radial Load Rating (Dynamic)Kn
6.2 KN
Radial Load Rating (Static)KN
7.8 KN
Axial Load Rating (Dynamic)KN
10.0 KN
Axial Load Rating (Static)Kn
14.0 KN
Allowable Speed (Reference)
7200 r/min
Ds(min)
18 mm
D2(min)
12 mm
R(max)
0.3 mm
R1(max)
0.3 mm
Reference Weight
40.9 g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models